??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE SA-OH-063-PP-DP02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BAE SA-OH-063-PP-DP02
VERF
Availability
Available
BC
Order code
BAE0124
TC
Artikelbezeichnung
BAE SA-OH-063-PP-DP02
PX
Product view
58455_AB
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.07000 kg
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = SA-OH, Dimension = 13.5 x 32.9 x 67 mm, Interface = PNP normally open/normally closed (NO/NC), Display = LED green: Power, Error - LED red, Output function- LED yellow, Setting = Teach Sn, Light-on/dark-on, On-/off delay, Adjuster = Slide switch 3 positions, Slide switch 2 positions (2x), Key (2x), Additional features = Teach-in function, Connection = Cable, 2 m, PVC, Housing material = PC PA 12, Operating voltage Ub = 15...30 VDC, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.